(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.
· Adjusts reduced secondary pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.
· Features superior pressure and flow rate characteristics compared to the direct type, and an improved flow rate in low pressure control ranges.
· Features a maximum operating pressure of 25MPa (255kgf/cm2).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Control Port | Pressure Adjustment Range (MPa) | Handle |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | A Port | 0.8~7 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | A Port | 0.8~7 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | 10 | A Port | 3.5~21 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | A Port | 3.5~21 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | A Port | 0.15~3.5 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | A Port | 0.15~3.5 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | 10 | B port | 0.8~7 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | 10 | B port | 0.8~7 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | B port | 3.5~21 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | B port | 3.5~21 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | B port | 0.15~3.5 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | B port | 0.15~3.5 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | P Port | 0.8~7 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | P Port | 0.8~7 | Available | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | P Port | 3.5~21 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | 10 | P Port | 3.5~21 | Available | ||
฿ 12,174.80 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | 12 Day(s) | - | P Port | 0.15~3.5 | No | ||
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | - | P Port | 0.15~3.5 | Available |
Loading...
Nominal Diameter (size) | 1/8 | Max. Operating Pressure(MPa) | 25 | Max. Flow(ℓ/min) | 40 |
---|---|---|---|---|---|
Design number | 20 |
How can we improve?
How can we improve?