1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Reducing Modular Valve (Part Number)

NCH HYDRAULIC REGULATOR

Reducing Modular Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.
· The reduced secondary pressure retains the adjusted constant pressure, even if the pressure on the primary circuit varies.
· Maximum operating pressures of 25 MPa and 35 MPa {255 and 357 kgf/cm^2}.

 
Part Number
OG-G01-P1-K-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Control Port Pressure Adjustment Range
(MPa)
Design number Handle Vent port Drain Piping Specifications

฿ 10,883.33

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1/82550P Port0.8~721AvailableNoN/AStandard

Loading...

  1. 1

Please check the type/dimensions/specifications of the part OG-G01-P1-K-21 in the Reducing Modular Valve series.

Products with similar specification

Part Number
OG-G01-P1-21
OG-G01-P2-21
OG-G01-P2-K-21
OG-G01-PC-21
OG-G01-PC-K-21
OG-G03-B1-51
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Control Port Pressure Adjustment Range
(MPa)
Design number Handle Vent port Drain Piping Specifications

฿ 8,684.35

1 Piece(s) 7 Day(s) 101/82550P Port0.8~721NoNoN/AStandard

฿ 100.00

1 Piece(s) Quote 101/82550P Port3.5~1621NoNoN/AStandard

฿ 100.00

1 Piece(s) Quote -1/82550P Port3.5~1621AvailableNoN/AStandard

฿ 100.00

1 Piece(s) Quote 101/82550P Port0.15~3.521NoNoN/AStandard

฿ 10,883.33

1 Piece(s) 60 Day(s) -1/82550P Port0.15~3.521AvailableNoN/AStandard

฿ 100.00

1 Piece(s) Quote -3/82580B port0.8~751NoNoN/AStandard