1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Power Amplifier Series for Electromagnetic Proportional Drive (EBA-PD1-N-C1-10)

NCH HYD RELATED ITEM

Small Power Amplifier Series for Electromagnetic Proportional Drive (EBA-PD1-N-C1-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A compact, high efficiency, highly reliable power amplifier.
· Lightweight and compact, with one third the mass of conventional models and half the volume or less.
· High efficiency: A highly efficient design that uses the PWM control system to limit heat generation.
· High reliability: A highly reliable design that integrates a number of functions into a single circuit board without the need for internal wiring.

 
Part Number
EBA-PD1-N-C1-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDrive solenoid Case Power Supply Voltage

฿ 64,866.67

NCH HYD RELATED ITEM 1 Piece(s) Quote -SOL aNoAC100 V, 110 V ± 10 %

Loading...

  1. 1

Basic Information

Type Amplifier Function Amplifier Type (Open loop)

Please check the type/dimensions/specifications of the part EBA-PD1-N-C1-10 in the Small Power Amplifier Series for Electromagnetic Proportional Drive series.

Products with similar specification

Part Number
EBA-PD1-N-D2-10
EBA-PD1-NW-C1-10
EBA-PD1-NW-D2-10
EBA-PD1-NWZ-D2-10
EBA-PD1-NZ-D2-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDrive solenoid Case Power Supply Voltage

฿ 100.00

1 Piece(s) Quote 10SOL aNoDC24V

฿ 100.00

1 Piece(s) Quote -SOL a and SOL bNoAC100 V, 110 V ± 10 %

฿ 100.00

1 Piece(s) Quote -SOL a and SOL bNoDC24V

฿ 100.00

1 Piece(s) Quote -SOL a and SOL bAvailableDC24V

฿ 18,898.79

1 Piece(s) Same day -SOL aAvailableDC24V