(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A shim plate in a paper case that is convenient for storage at a worksite.
Width(mm) | 150 | Length L(mm) | 500 | Sales Unit | 5 Sheet |
---|
Please check the type/dimensions/specifications of the part FEP01 in the Shims & Spacers: Shim Plate / With Shim Plate Adhesive series.
Part Number |
---|
CUZNP005N |
CUZNP0075 |
CUZNP0075N |
FEP015 |
FEP015N |
FEP01N |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Plate Thickness T (mm) | Adhesive |
---|---|---|---|---|---|---|---|---|---|
฿ 4,761.18 | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) | 10 | Brass | 0.05 | Included | ||
฿ 2,691.14 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Brass | 0.075 | Not Included | ||
฿ 5,087.40 | 1 Pack(s) | 5 Pieces Per Package | 9 Day(s) | 10 | Brass | 0.075 | Included | ||
฿ 2,108.33 | 1 Pack(s) | 5 Pieces Per Package | 15 Day(s) | 10 | Iron | 0.15 | Not Included | ||
฿ 3,376.87 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Iron | 0.15 | Included | ||
฿ 3,376.87 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Iron | 0.1 | Included |
How can we improve?
How can we improve?