(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a highly corrosion-resistant ceramic surface treatment, preventing rust and degradation from exposure to chemicals applied to drywall.
Part Number |
---|
AB-32R-TOKU |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 830.97 | FAS SEKKO BOARD BISS | 1 Pack(s) | 1,800 Pieces Per Package | 31 Day(s) |
Loading...
Type | Other gypsum board screws | Thread Nominal (M) | 3.8 | Length | 32 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Painting / Coating | Surface Treatment (Details) | Super silver |
Mounting Hole Shape | Phillips | Sales Unit | Box/package | Detailed Shape | Disc |
How can we improve?
How can we improve?