1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blade Screw【240-1,750 Pieces Per Package】

Blade Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 830.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The coarse threaded tip cuts sharply. As a result, it has an edge like a blade that prevent wood splintering for easy fastening.

Part Number
ABL-32-TOKU
ABL-38-TOKU
ABL-41-TOKU
ABL-45-TOKU
ABL-90-TOKU
ABL-100-TOKU
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 830.97

FAS BLADE BIS 1 Pack(s)

1,750 Pieces Per Package

31 Day(s) 3.832

฿ 830.97

FAS BLADE BIS 1 Pack(s)

1,320 Pieces Per Package

5 Day(s) 3.838

฿ 830.97

FAS BLADE BIS 1 Pack(s)

1,260 Pieces Per Package

5 Day(s) 3.841

฿ 830.97

FAS BLADE BIS 1 Pack(s)

1,070 Pieces Per Package

5 Day(s) 3.845

฿ 1,142.29

FAS BLADE BIS 1 Pack(s)

320 Pieces Per Package

3 Day(s) 4.590

฿ 831.61

FAS BLADE BIS 1 Pack(s)

240 Pieces Per Package

31 Day(s) 4.5100

Loading...

  1. 1
 

Basic Information

Type Wooden Screw Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc