1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Thread (Frame Type)【240-1,260 Pieces Per Package】

Power Thread (Frame Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,377.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the special knurling, it opens its own clearance hole and can be driven smoothly into hard woods and synthetic materials containing glues, such as laminate lumber.
· Also, the flexible part ensures firm tightening.

 
Part Number
WAP-40-BOX
WAP-45-BOX
WAP-65-BOX
WAP-105-BOX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 1,460.08

FAS POWER SLED 1 Pack(s)

1,260 Pieces Per Package

5 Day(s) 440

฿ 1,448.86

FAS POWER SLED 1 Pack(s)

1,070 Pieces Per Package

5 Day(s) 445

฿ 1,377.43

FAS POWER SLED 1 Pack(s)

640 Pieces Per Package

5 Day(s) 4.265

฿ 1,447.04

FAS POWER SLED 1 Pack(s)

240 Pieces Per Package

8 Day(s) 5.2105

Loading...

  1. 1

Basic Information

Type Wooden Screw Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc