1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Thread, Fine Type【300-800 Pieces Per Package】

Power Thread, Fine Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 752.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Due to the special knurling, this screw opens its own clearance hole, and can be driven smoothly into hardwood, aggregate building materials, and synthetic building materials that contain glue. Also, it can be tightened firmly using the included flexible part.

Part Number
HAP-38-BOX
HAP-65-BOX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 831.61

FAS POWER SLED 1 Pack(s)

800 Pieces Per Package

5 Day(s) 3.438

฿ 752.16

FAS POWER SLED 1 Pack(s)

300 Pieces Per Package

5 Day(s) 3.765

Loading...

  1. 1
 

Basic Information

Type Wooden Screw Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc