(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Demonstrates strong holding power when joining metal roofing (0.8 - 1.2 m / m iron plate) and fire-resistant sheathing panels.
Part Number |
---|
AS-25S-BOX |
AS-65S-BOX |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 1,710.12 | THIN WASHER BIS | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 25 | ||
฿ 1,318.10 | THIN WASHER BIS | 1 Pack(s) | 250 Pieces Per Package | 3 Day(s) | 65 |
Loading...
Type | Universal bis | Thread Nominal (M) | 4.2 | Material | SUS410 |
---|---|---|---|---|---|
Surface Treatment | No | Surface Treatment (Details) | No | Mounting Hole Shape | Phillips |
Sales Unit | Box/package | Detailed Shape | Truss |
How can we improve?
How can we improve?