1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Course Thread, with Head Teeth【120-1,000 Pieces Per Package】

Course Thread, with Head Teeth
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 560.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The flexible (teeth) fitted to the head part can bore into the target material, countersinking it.

Part Number
AC-25F-BOX
AC-28F-BOX
AC-32F-BOX
AC-41F-BOX
AC-45F-BOX
AC-51F-BOX
AC-65F-BOX
AC-90F-BOX
AC-120F-BOX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 707.15

FAS COURSE SLED FLEXI 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) 3.825

฿ 695.63

FAS COURSE SLED FLEXI 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) 3.828

฿ 810.49

FAS COURSE SLED FLEXI 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) 3.832

฿ 560.00

FAS COURSE SLED FLEXI 1 Pack(s)

500 Pieces Per Package

Available 3 Day(s) 3.841

฿ 617.77

FAS COURSE SLED FLEXI 1 Pack(s)

500 Pieces Per Package

Available 3 Day(s) 3.845

฿ 664.84

FAS COURSE SLED FLEXI 1 Pack(s)

500 Pieces Per Package

5 Day(s) 3.851

฿ 652.60

FAS COURSE SLED FLEXI 1 Pack(s)

300 Pieces Per Package

Available 3 Day(s) 4.265

฿ 799.41

FAS COURSE SLED FLEXI 1 Pack(s)

200 Pieces Per Package

5 Day(s) 4.590

฿ 690.56

FAS COURSE SLED FLEXI 1 Pack(s)

120 Pieces Per Package

5 Day(s) 4.8120

Loading...

  1. 1
 

Basic Information

Type Course Thread Material Steel Surface Treatment Bright Chromate Plating
Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc