1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)

Flexible Resin Sensor Bracket / Mounting Base R (for Round Shaft / Square Shaft)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 163.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bracket for mounting shaft.
· Resin structure makes it more lightweight.

Part Number
FSFPBR045-08J
FSFPBR045-10J
FSFPBR045-12J
FSFPBR055-S0JSALE
FSFPBR055-S2J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1

฿ 167.69

IWT SENSOR BRACKET FSF 1 Piece(s) 5 Day(s) 1025.54528φ8

฿ 163.81

IWT SENSOR BRACKET FSF 1 Piece(s) 5 Day(s) 1025.54528φ10

฿ 171.82

IWATA SENSOR BRACKET FSF 1 Piece(s) 15 Day(s) 10274530φ12

฿ 209.46

฿ 114.93

IWATA SENSOR BRACKET FSF 1 Piece(s) Same day 10325535□10

฿ 217.62

IWT SENSOR BRACKET FSF 1 Piece(s) 8 Day(s) 10325535□12

Loading...

  1. 1
 

Basic Information

Material PA (66N)black Surface Treatment No