(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bracket for mounting shaft.
· The wedge type can be tightened with little force.
Part Number |
---|
FSFMBS030-08A |
FSFMBS030-10A |
FSFMBS030-12A |
FSFMBS030-S0A |
FSFMBS035-14A |
FSFMBS035-16A |
FSFMBS035-S2A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|
฿ 1,174.16 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 8 Day(s) | 10 | 30 | φ8 | ||
฿ 1,194.11 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 8 Day(s) | 10 | 30 | φ10 | ||
฿ 1,063.87 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 5 Day(s) | 10 | 30 | φ12 | ||
฿ 1,122.76 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 5 Day(s) | 10 | 30 | □10 | ||
฿ 1,130.62 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 8 Day(s) | 10 | 35 | φ14 | ||
฿ 1,136.46 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 5 Day(s) | 10 | 35 | φ16 | ||
฿ 1,170.32 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 5 Day(s) | 10 | 35 | □12 |
Loading...
Material | A6063BE-T5 | Surface Treatment | No | Length 1 | 50 |
---|---|---|---|---|---|
Thickness / height | 30 |
How can we improve?
How can we improve?