(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A shaft enables direct mounting of the single plate (for photoelectric uses) produced by Iwata Mfg.
· Compared to the conventional product, labor for assembly is reduced with low number of parts.
Part Number |
---|
FSLP100-100-10S |
FSLP100-100-12S |
FSLP100-150-10S |
FSLP100-150-12S |
FSLP100-200-10S |
FSLP100-200-12S |
FSLP150-150-10S |
FSLP150-150-12S |
FSLP150-200-10S |
FSLP150-200-12S |
FSLP200-200-10S |
FSLP200-200-12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length 1 | Length 2 | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|---|
฿ 261.66 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 100 | φ10 | ||
฿ 305.80 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 100 | φ12 | ||
฿ 285.85 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 150 | φ10 | ||
฿ 329.39 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 150 | φ12 | ||
฿ 305.80 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 200 | φ10 | ||
฿ 349.34 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 100 | 200 | φ12 | ||
฿ 305.80 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 150 | 150 | φ10 | ||
฿ 349.34 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 150 | 150 | φ12 | ||
฿ 329.39 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 150 | 200 | φ10 | ||
฿ 373.53 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 150 | 200 | φ12 | ||
฿ 349.34 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 200 | 200 | φ10 | ||
฿ 392.88 | IWT SENSOR BRACKET FSL | 1 Piece(s) | 8 Day(s) | 10 | 200 | 200 | φ12 |
Loading...
Material | SUS304 | Surface Treatment | #400 polished finish | Shape | Round pipe |
---|---|---|---|---|---|
Thickness t | 1.0 |
How can we improve?
How can we improve?