(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By combining with Iwata Manufacturing's flexible cable, mounting and installation of sensors in an arbitrary position is feasible.
· Items with scale convenient for positioning also available.
Part Number |
---|
FSFMMH300-S2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Length 1 | Shape | Thickness t | Shaft Diameter 1 | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 835.52 | IWT SENSOR BRACKET FSF | 1 Piece(s) | 8 Day(s) | 10 | SUS304-D | No | 300 | Solid | - | □12 | With Scale |
Loading...
Please check the type/dimensions/specifications of the part FSFMMH300-S2S in the Sensor Bracket Flexible Angular Shaft series.
Part Number |
---|
FSFMMH200-S0S |
FSFMMH200-S2S |
FSFMMH300-S0S |
FSFMMP100-S0S |
FSFMMP100-S2S |
FSFMMP150-S0S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Length 1 | Shape | Thickness t | Shaft Diameter 1 | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 540.43 | 1 Piece(s) | 7 Day(s) | 10 | SUS304-D | No | 200 | Solid | - | □10 | With Scale | ||
฿ 703.70 | 1 Piece(s) | 5 Day(s) | 10 | SUS304-D | No | 200 | Solid | - | □12 | With Scale | ||
฿ 692.21 | 1 Piece(s) | 8 Day(s) | 10 | SUS304-D | No | 300 | Solid | - | □10 | With Scale | ||
฿ 281.62 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | #400 polished finish | 100 | Pipe | 1.0 | □10 | With Scale | ||
฿ 285.24 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | #400 polished finish | 100 | Pipe | 1.0 | □12 | With Scale | ||
฿ 345.11 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | #400 polished finish | 150 | Pipe | 1.0 | □10 | With Scale |
How can we improve?
How can we improve?