1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor Bracket Sensor Stand Resin Series L Type

Sensor Bracket Sensor Stand Resin Series L Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,294.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Set of a standard combination of a sensor bracket and a sensor stand.

 
Part Number
SJE200-200
SJE200-300
SJE300-300
SJF200-200
SJF200-300
SJF300-300
SJG200-200
SJG200-300
SJG300-300
SJH200-200
SJH200-300
SJH300-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Full Length 1  Shaft Full Length 2 Shaft Diameter 1 Types

฿ 1,298.12

IWT SENSOR BRACKET SJE 1 Piece(s) 5 Day(s) 10200200φ12SJE round pipe

฿ 1,377.94

IWT SENSOR BRACKET SJE 1 Piece(s) 8 Day(s) 10200300φ12SJE round pipe

฿ 1,342.06

IWT SENSOR BRACKET SJE 1 Piece(s) 5 Day(s) 10300300φ12SJE round pipe

฿ 1,294.49

IWT SENSOR BRACKET SJF 1 Piece(s) 5 Day(s) 10200200φ12SJF round pipe

฿ 1,373.71

IWT SENSOR BRACKET SJF 1 Piece(s) 8 Day(s) 10200300φ12SJF round pipe

฿ 1,453.53

IWT SENSOR BRACKET SJF 1 Piece(s) 8 Day(s) 10300300φ12SJF round pipe

฿ 1,804.26

IWT SENSOR BRACKET SJG 1 Piece(s) 8 Day(s) 10200200□12SJG angular pipe

฿ 1,908.27

IWT SENSOR BRACKET SJG 1 Piece(s) 8 Day(s) 10200300□12SJG angular pipe

฿ 2,011.67

IWT SENSOR BRACKET SJG 1 Piece(s) 8 Day(s) 10300300□12SJG angular pipe

฿ 1,764.35

IWT SENSOR BRACKET SJH 1 Piece(s) 8 Day(s) 10200200□12SJH angular pipe

฿ 1,868.35

IWT SENSOR BRACKET SJH 1 Piece(s) 8 Day(s) 10200300□12SJH angular pipe

฿ 1,971.76

IWT SENSOR BRACKET SJH 1 Piece(s) 8 Day(s) 10300300□12SJH angular pipe

Loading...

  1. 1

Basic Information

Material PA (66N)black