1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Bracket Combination, Straight L type

Sensor Bracket Combination, Straight L type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Part Number
FSK3SL075-08S
FSK3SL075-12S
FSK4SL075-10S
FSK4SL075-12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Mounting Pitch

฿ 369.09

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 104485M3-8P

฿ 392.88

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 105185M3-12P

฿ 412.63

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 105187M4-10P

฿ 409.21

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 105587M4-12P

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No Reference dimension A 75
Plate Thickness t 2.5