1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slit type (series hole) for sensor bracket single plate type proximity sensor (cylindrical)

Slit type (series hole) for sensor bracket single plate type proximity sensor (cylindrical)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

 
Part Number
FS03CV009-A
FS05CV010-A
FS08CV011-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Reference dimension A/A1
(mm)
Length L
(mm)
Sensor diameter
(φ)

฿ 524.50

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 1089283

฿ 528.94

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10101030.55.4

฿ 532.36

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 101311338

Loading...

  1. 1

Basic Information

Material A6063BE Surface Treatment No Thickness(mm) 8