(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bracket for mounting optical fiber sensor.
· Space-saving installation is possible.
Part Number |
---|
FS03ST010-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Reference dimension A | Length 1 | Plate Thickness t |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.93 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | No | 10 | 21 | 1.5 |
Loading...
Width | 16 |
---|
Please check the type/dimensions/specifications of the part FS03ST010-S in the Sensor Bracket, Single Plate Straight Type for Optical Fiber Sensor (Screw Type) series.
Part Number |
---|
FS03ST010-Z |
FS03ST015-S |
FS03ST015-Z |
FS03ST020-S |
FS03ST020-Z |
FS03ST025-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Reference dimension A | Length 1 | Plate Thickness t |
---|---|---|---|---|---|---|---|---|---|---|
฿ 129.83 | 1 Piece(s) | 8 Day(s) | 10 | SPCC | Cathodic electrodeposition coating: Black | 10 | 21 | 2 | ||
฿ 141.93 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | No | 15 | 26 | 1.5 | ||
฿ 133.46 | 1 Piece(s) | 8 Day(s) | 10 | SPCC | Cathodic electrodeposition coating: Black | 15 | 26 | 2 | ||
฿ 141.93 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | No | 20 | 31 | 1.5 | ||
฿ 133.46 | 1 Piece(s) | 8 Day(s) | 10 | SPCC | Cathodic electrodeposition coating: Black | 20 | 31 | 2 | ||
฿ 145.56 | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | No | 25 | 36 | 1.5 |
How can we improve?
How can we improve?