(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width W (mm) | Plate Thickness (mm) | Reference dimension A/A1 (mm) | Compatible sensor size | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.28 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 30 | M8 | 49 | ||
฿ 213.28 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 30 | M12 | 52 | ||
฿ 217.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 30 | M12 | 52 | ||
฿ 217.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 40 | M12 | 62 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 40 | M12 | 62 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 50 | M12 | 72 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 50 | M12 | 72 | ||
฿ 233.24 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 60 | M12 | 82 | ||
฿ 249.57 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 80 | M12 | 102 | ||
฿ 213.28 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 30 | M18 | 56 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 30 | M18 | 56 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 40 | M18 | 66 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 40 | M18 | 66 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 4.5 | 50 | M18 | 76 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 50 | M18 | 76 | ||
฿ 241.70 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 60 | M18 | 86 | ||
฿ 253.19 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 6.0 | 80 | M18 | 106 | ||
฿ 233.24 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 4.5 | 40 | M30 | 72 | ||
฿ 241.70 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 6.0 | 40 | M30 | 72 | ||
฿ 241.70 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 4.5 | 50 | M30 | 82 | ||
฿ 249.57 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 6.0 | 50 | M30 | 82 | ||
฿ 245.33 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 4.5 | 60 | M30 | 92 | ||
฿ 253.19 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 6.0 | 60 | M30 | 92 | ||
฿ 269.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 50 | 6.0 | 80 | M30 | 112 |
Loading...
Material | SPHC | Surface Treatment | Cathodic electrodeposition coating: Black |
---|
How can we improve?
How can we improve?