1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sensor Bracket Single Plate Type L Right 90° Angle Type for Proximity Sensor (Screw Type)

Sensor Bracket Single Plate Type L Right 90° Angle Type for Proximity Sensor (Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 181.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports major sensor makers. Can carry out installations with multiple variations.
[Features]
· Bracket for mounting proximity sensors.

Part Number
FS05LJ010-S
FS05LJ015-S
FS05LJ020-S
FS05LJ025-S
FS05LJ030-S
FS05LJ035-S
FS05LJ040-S
FS08LJ015-S
FS08LJ015-Z
FS08LJ020-S
FS08LJ030-S
FS08LJ040-S
FS08LJ050-S
FS12LJ020-S
FS12LJ020-Z
FS12LJ030-S
FS12LJ040-S
FS12LJ050-S
FS12LJ060-S
FS12LJ070-S
FS12LJ080-S
FS18LJ020-S
FS18LJ020-Z
FS18LJ030-S
FS18LJ040-S
FS18LJ050-S
FS18LJ060-S
FS18LJ070-S
FS18LJ080-S
FS30LJ030-S
FS30LJ030-Z
FS30LJ040-S
FS30LJ050-S
FS30LJ060-S
FS30LJ070-S
FS30LJ080-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Width W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
Thickness
(mm)

฿ 181.84

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.510M52416

฿ 181.84

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.515M52916

฿ 186.07

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.520M53416

฿ 186.07

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.525M53916

฿ 216.66

IWT SENSOR BRACKET FS 1 Piece(s) 15 Day(s) 10SUS304No161.530M54416

฿ 197.56

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.535M54916

฿ 197.56

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No161.540M55416

฿ 201.19

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No202.015M83320

฿ 200.87

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 10SPCCCathodic electrodeposition coating: Black202.315M83320

฿ 205.42

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No202.020M83820

฿ 217.52

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No202.030M84820

฿ 225.38

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No202.040M85820

฿ 233.24

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No202.050M86820

฿ 229.40

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 10SUS304No242.520M124127

฿ 213.28

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black242.620M124127

฿ 233.24

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.530M125127

฿ 249.57

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.540M126127

฿ 261.66

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.550M127127

฿ 277.38

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.560M128327

฿ 289.48

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.570M129327

฿ 301.57

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No242.580M1210327

฿ 233.24

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.520M184636

฿ 229.61

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black322.620M184636

฿ 249.57

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.530M185636

฿ 265.29

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.540M186636

฿ 277.38

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.550M187636

฿ 289.48

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.560M188836

฿ 301.57

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.570M189836

฿ 317.29

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.580M1810836

฿ 297.34

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.030M306352

฿ 265.29

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black443.230M306352

฿ 317.29

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.040M307352

฿ 337.25

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.050M308352

฿ 365.06

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.060M309652

฿ 385.02

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.070M3010652

฿ 409.21

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No443.080M3011652

Loading...

  1. 1