1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sensor Bracket, Single-Plate Type, L Space Saving Type for Proximity Sensor (Screw Type)

Sensor Bracket, Single-Plate Type, L Space Saving Type for Proximity Sensor (Screw Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 189.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

L-shaped space saving type for proximity sensor (screw type). Material / surface treatment: stainless steel (SUS304) or steel (SPCC) / cathodic electrodeposition coating: black

Part Number
FS05LC010-S
FS05LC020-S
FS05LC030-S
FS08LC015-S
FS08LC015-Z
FS08LC020-S
FS08LC020-Z
FS08LC030-S
FS08LC030-Z
FS08LC040-S
FS12LC020-SSALE
FS12LC020-Z
FS12LC030-S
FS12LC030-Z
FS12LC040-S
FS12LC040-Z
FS12LC050-S
FS18LC025-SSALE
FS18LC025-Z
FS18LC030-S
FS18LC030-Z
FS18LC040-S
FS18LC040-Z
FS18LC050-S
FS30LC030-S
FS30LC030-Z
FS30LC040-S
FS30LC040-Z
FS30LC050-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Width W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
Thickness
(mm)

฿ 189.70

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 10SUS304No241.510M51611

฿ 189.70

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No241.520M52611

฿ 197.56

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No241.530M53611

฿ 225.17

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 10SUS304No322.015M82415

฿ 197.56

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black322.315M82415

฿ 217.52

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.020M82915

฿ 197.56

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black322.320M82915

฿ 221.14

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.030M83915

฿ 201.19

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black322.330M83915

฿ 229.61

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No322.040M84915

฿ 228.03

฿ 138.32

IWATA SENSOR BRACKET FS 1 Piece(s) Same day 10SUS304No362.520M123218

฿ 205.42

IWT SENSOR BRACKET FS 1 Piece(s) 5 Day(s) 10SPCCCathodic electrodeposition coating: Black362.620M123218

฿ 221.14

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No362.530M124218

฿ 217.52

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black362.630M124218

฿ 229.61

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No362.540M125218

฿ 221.14

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black362.640M125218

฿ 241.70

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No362.550M126218

฿ 214.22

฿ 136.63

IWATA SENSOR BRACKET FS 1 Piece(s) Same day 10SUS304No482.525M184120

฿ 245.33

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black482.625M184120

฿ 261.66

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No482.530M184620

฿ 249.57

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black482.630M184620

฿ 269.52

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No482.540M185620

฿ 261.66

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black482.640M185620

฿ 277.38

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No482.550M186620

฿ 333.01

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No643.030M305221

฿ 273.15

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black643.230M305221

฿ 345.11

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No643.040M306221

฿ 277.38

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SPCCCathodic electrodeposition coating: Black643.240M306221

฿ 360.83

IWT SENSOR BRACKET FS 1 Piece(s) 8 Day(s) 10SUS304No643.050M307221

Loading...

  1. 1