(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
L-shaped swivel type for proximity sensor (screw type). Material: stainless steel (SUS304)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width W (mm) | Plate Thickness (mm) | Reference dimension A/A1 (mm) | Compatible sensor size | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 166.12 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 10 | M5 | 16 | ||
฿ 166.12 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 15 | M5 | 21 | ||
฿ 169.75 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 20 | M5 | 26 | ||
฿ 169.75 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 25 | M5 | 31 | ||
฿ 169.75 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 30 | M5 | 36 | ||
฿ 173.98 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 35 | M5 | 41 | ||
฿ 173.98 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 1.5 | 40 | M5 | 46 | ||
฿ 189.70 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 28 | 2.0 | 15 | M8 | 24 | ||
฿ 197.56 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 28 | 2.0 | 20 | M8 | 29 | ||
฿ 201.19 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 28 | 2.0 | 30 | M8 | 39 | ||
฿ 213.28 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 28 | 2.0 | 40 | M8 | 49 | ||
฿ 217.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 28 | 2.0 | 50 | M8 | 59 | ||
฿ 202.60 | IWT SENSOR BRACKET FS | 1 Piece(s) | 5 Day(s) | 10 | 34 | 2.5 | 20 | M12 | 32 | ||
฿ 213.28 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 30 | M12 | 42 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 40 | M12 | 52 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 50 | M12 | 62 | ||
฿ 245.33 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 60 | M12 | 72 | ||
฿ 253.19 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 70 | M12 | 82 | ||
฿ 265.29 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 34 | 2.5 | 80 | M12 | 92 | ||
฿ 217.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 25 | M18 | 41 | ||
฿ 221.14 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 30 | M18 | 46 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 40 | M18 | 56 | ||
฿ 229.61 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 50 | M18 | 66 | ||
฿ 253.19 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 60 | M18 | 76 | ||
฿ 261.66 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 70 | M18 | 86 | ||
฿ 269.52 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 44 | 2.5 | 80 | M18 | 96 | ||
฿ 289.48 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 3.0 | 30 | M30 | 52 | ||
฿ 297.34 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 3.0 | 40 | M30 | 62 | ||
฿ 400.00 | IWT SENSOR BRACKET FS | 1 Piece(s) | 15 Day(s) | 10 | 60 | 3.0 | 50 | M30 | 72 | ||
฿ 333.01 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 3.0 | 60 | M30 | 82 | ||
฿ 433.33 | IWT SENSOR BRACKET FS | 1 Piece(s) | 15 Day(s) | 10 | 60 | 3.0 | 70 | M30 | 92 | ||
฿ 360.83 | IWT SENSOR BRACKET FS | 1 Piece(s) | 8 Day(s) | 10 | 60 | 3.0 | 80 | M30 | 102 |
Loading...
Material | SUS304 | Surface Treatment | No |
---|
How can we improve?
How can we improve?