1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grooved Pin F Type【1-1,000 Pieces Per Package】

Grooved Pin F Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 76.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Simple dowel pin commonly used in Europe and the United States.

Part Number
SPRINGPINFF-ST-D2-12
SPRINGPINFF-ST-D3-16
SPRINGPINFF-ST-D4-12
SPRINGPINFF-ST-D4-16
SPRINGPINFF-ST-D4-20
SPRINGPINFF-ST-D4-32
SPRINGPINFF-ST-D6-20
SPRINGPINFF-ST-D6-22
SPRINGPINFF-ST-D6-25
SPRINGPINFF-ST-D6-30
SPRINGPINFF-ST-D6-32
SPRINGPINFF-ST-D8-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Sales Unit

฿ 11,225.81

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102122.15Box/package

฿ 12,000.00

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103163.2Box/package

฿ 12,774.19

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104124.25Box/package

฿ 12,774.19

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104164.25Box/package

฿ 7,161.29

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 104204.25Box/package

฿ 1,509.68

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104324.25Box/package

฿ 76.19

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 106206.3Low Quantity (can be purchased from one)

฿ 1,025.81

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 106226.3Box/package

฿ 1,141.94

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 106256.3Box/package

฿ 1,141.94

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 106306.3Box/package

฿ 1,180.65

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 106326.3Box/package

฿ 3,135.48

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108258.3Box/package

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Spring Pin End Shape Standard
Material Steel Properties General Surface Treatment Black Oxide Coating