1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Grooved Pin Type B【1-1,000 Pieces Per Package】

Grooved Pin Type B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 29.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]There is a groove gradually spread from center toward flange.

Part Number
SPRINGPINFB-ST-D1.5-6
SPRINGPINFB-ST-D1.5-8
SPRINGPINFB-ST-D1.5-10
SPRINGPINFB-ST-D1.5-12
SPRINGPINFB-ST-D1.5-16
SPRINGPINFB-ST-D1.5-20
SPRINGPINFB-ST-D2-6
SPRINGPINFB-ST-D2-8
SPRINGPINFB-ST-D2-10
SPRINGPINFB-ST-D2-16
SPRINGPINFB-ST-D2-20
SPRINGPINFB-ST-D2-26
SPRINGPINFB-ST-D2-30
SPRINGPINFB-ST-D2.5-6
SPRINGPINFB-ST-D2.5-8
SPRINGPINFB-ST-D2.5-10
SPRINGPINFB-ST-D2.5-12
SPRINGPINFB-ST-D2.5-16
SPRINGPINFB-ST-D2.5-20
SPRINGPINFB-ST-D2.5-26
SPRINGPINFB-ST-D2.5-30
SPRINGPINFB-ST-D3-6
SPRINGPINFB-ST-D3-8
SPRINGPINFB-ST-D3-10
SPRINGPINFB-ST-D3-12
SPRINGPINFB-ST-D3-16
SPRINGPINFB-ST-D3-20
SPRINGPINFB-ST-D3-26
SPRINGPINFB-ST-D3-30
SPRINGPINFB-ST-D3-40
SPRINGPINFB-ST-D4-10
SPRINGPINFB-ST-D4-12
SPRINGPINFB-ST-D4-16
SPRINGPINFB-ST-D4-20
SPRINGPINFB-ST-D4-26
SPRINGPINFB-ST-D4-30
SPRINGPINFB-ST-D4-36
SPRINGPINFB-ST-D4-40
SPRINGPINFB-ST-D4-45
SPRINGPINFB-ST-D5-10
SPRINGPINFB-ST-D5-12
SPRINGPINFB-ST-D5-14
SPRINGPINFB-ST-D5-16
SPRINGPINFB-ST-D5-20
SPRINGPINFB-ST-D5-30
SPRINGPINFB-ST-D5-36
SPRINGPINFB-ST-D5-40
SPRINGPINFB-ST-D5-45
SPRINGPINFB-ST-D6-10
SPRINGPINFB-ST-D6-12
SPRINGPINFB-ST-D6-16
SPRINGPINFB-ST-D6-20
SPRINGPINFB-ST-D6-26
SPRINGPINFB-ST-D6-30
SPRINGPINFB-ST-D6-36
SPRINGPINFB-ST-D6-40
SPRINGPINFB-ST-D6-45
SPRINGPINFB-ST-D6-50
SPRINGPINFB-ST-D6-55
SPRINGPINFB-ST-D6-60
SPRINGPINFB-ST-D8-16
SPRINGPINFB-ST-D8-20
SPRINGPINFB-ST-D8-26
SPRINGPINFB-ST-D8-36
SPRINGPINFB-ST-D8-40
SPRINGPINFB-ST-D8-45
SPRINGPINFB-ST-D8-50
SPRINGPINFB-ST-D8-55
SPRINGPINFB-ST-D8-60
SPRINGPINFB-ST-D10-30
SPRINGPINFB-ST-D10-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Sales Unit

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.561.63Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.581.63Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5101.63Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5121.63Box/package

฿ 8,516.13

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5161.63Box/package

฿ 10,064.52

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 101.5201.63Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10262.15Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10282.15Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 102102.15Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102162.15Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102202.15Box/package

฿ 8,516.13

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102262.15Box/package

฿ 8,516.13

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102302.15Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.562.65Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.582.65Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5102.65Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5122.7Box/package

฿ 6,967.74

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5162.7Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5202.7Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 102.5262.7Box/package

฿ 3,870.97

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 102.5302.7Box/package

฿ 29.53

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 10363.2Low Quantity (can be purchased from one)

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10383.2Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103103.2Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103123.25Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103163.25Box/package

฿ 7,741.94

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103203.3Box/package

฿ 4,258.06

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103263.3Box/package

฿ 4,258.06

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103303.3Box/package

฿ 10,645.16

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103403.25Box/package

฿ 8,516.13

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104104.25Box/package

฿ 8,516.13

SA1 DOWEL PIN 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104124.25Box/package

฿ 31.43

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 104164.3Low Quantity (can be purchased from one)

฿ 4,258.06

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 104204.3Box/package

฿ 1,006.45

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104264.35Box/package

฿ 1,122.58

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104304.35Box/package

฿ 1,200.00

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

5 Day(s) 104364.35Box/package

฿ 1,277.42

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104404.35Box/package

฿ 1,509.68

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104454.3Box/package

฿ 5,032.26

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105105.25Box/package

฿ 5,612.90

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105125.25Box/package

฿ 5,612.90

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105145.25Box/package

฿ 5,612.90

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105165.3Box/package

฿ 6,000.00

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105205.3Box/package

฿ 1,432.26

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105305.35Box/package

฿ 1,509.68

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105365.35Box/package

฿ 1,587.10

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105405.35Box/package

฿ 1,703.23

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105455.35Box/package

฿ 7,161.29

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 106106.25Box/package

฿ 7,161.29

SA1 DOWEL PIN 1 Pack(s)

500 Pieces Per Package

11 Day(s) 106126.25Box/package

฿ 55.24

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 106166.25Low Quantity (can be purchased from one)

฿ 1,587.10

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106206.3Box/package

฿ 58.10

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 106266.3Low Quantity (can be purchased from one)

฿ 1,703.23

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106306.3Box/package

฿ 1,858.06

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106366.35Box/package

฿ 2,283.87

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106406.35Box/package

฿ 2,361.29

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106456.35Box/package

฿ 2,438.71

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106506.35Box/package

฿ 2,477.42

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106556.35Box/package

฿ 2,787.10

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106606.35Box/package

฿ 2,361.29

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108168.25Box/package

฿ 2,361.29

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108208.3Box/package

฿ 2,554.84

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108268.3Box/package

฿ 2,864.52

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108368.35Box/package

฿ 3,212.90

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108408.4Box/package

฿ 3,329.03

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108458.4Box/package

฿ 3,793.55

SA1 DOWEL PIN 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108508.4Box/package

฿ 2,032.26

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108558.4Box/package

฿ 2,129.03

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108608.4Box/package

฿ 171.27

SA1 DOWEL PIN 1 Piece(s) Available 5 Day(s) 10103010.4Low Quantity (can be purchased from one)

฿ 6,832.26

SA1 DOWEL PIN 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10107010Box/package

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Positive Tolerance Shape Spring Pin End Shape Standard
Material Steel Properties General Surface Treatment Black Oxide Coating