1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acetal Resin E-Type Retaining Ring

Acetal Resin E-Type Retaining Ring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 15.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

[Type] Radial mounting
[Shape] E-type retaining ring
[Retaining ring type] External retaining ring
[Mounting type] Snap-in (vertical)
[Product category] Retaining ring
[Nominal size] 2.5/3/4/5/6/7
[Material] Polyacetal
[Surface treatment] None
[Sales unit] Can be purchased individually

 
Part Number
LSRE-POM-NO.2.5
LSRE-POM-NO.3
LSRE-POM-NO.4
LSRE-POM-NO.5
LSRE-POM-NO.6
LSRE-POM-NO.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 15.72

SA1 RETAINING RING 1 Piece(s) Available 7 Day(s) 102.52.5

฿ 15.75

SA1 RETAINING RING 1 Piece(s) Available 6 Day(s) 1033

฿ 20.86

SA1 RETAINING RING 1 Piece(s) Available 6 Day(s) 1044

฿ 16.19

SA1 RETAINING RING 1 Piece(s) Available 6 Day(s) 1055

฿ 16.21

SA1 RETAINING RING 1 Piece(s) Available 6 Day(s) 1066

฿ 16.93

SA1 RETAINING RING 1 Piece(s) Available 6 Day(s) 1077

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape E Type Retaining Ring Material Polyacetal
Retaining Ring Type Inner Wheel Stopper Mounting Method Type Standard Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment White