1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Insulating Sleeve

SA1

Heat-Resistant Insulating Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 371.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

[Features]A sleeve with a thickness and length of 19 to 33 mm with excellent heat resistance insulation.

Part Number
CLHR-PL-D20-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 371.61

SA1 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Standard Thickness/Length 33 Material Heat Insulation Material
Color White Thread Diameter M(mm) 20 Sales Unit Bulk (Available from 1 pc.)

Please check the type/dimensions/specifications of the part CLHR-PL-D20-33 in the Heat-Resistant Insulating Sleeve series.