(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] PTFE
[Usable bolt diameter] 10, 12, 16, 24
[Length] 500
Part Number |
---|
CLIL-PTFE-D10-500 |
CLIL-PTFE-D12-500 |
CLIL-PTFE-D16-500 |
CLIL-PTFE-D24-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Diameter M (mm) |
---|---|---|---|---|---|---|---|
฿ 485.03 | SA1 | 1 Piece(s) | 6 Day(s) | 10 | 10 | ||
฿ 720.39 | SA1 | 1 Piece(s) | 6 Day(s) | 10 | 12 | ||
฿ 1,316.13 | SA1 | 1 Piece(s) | 6 Day(s) | 10 | 16 | ||
฿ 3,186.19 | SA1 | 1 Piece(s) | 6 Day(s) | 10 | 24 |
Loading...
Shape | Standard | Thickness/Length | 500 | Material | Fluororesin |
---|---|---|---|---|---|
Color | White | Detailed Material | Polytetrafluoroethylene | Sales Unit | Bulk (Available from 1 pc.) |
How can we improve?
How can we improve?