(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Insulation sleeve with a thread diameter of 10 to 24 mm, made of a representative fluorine resin, which can be used in a wide range of fields.
Part Number |
---|
CLI-PTFE-D10-19 |
CLI-PTFE-D12-23 |
CLI-PTFE-D16-29 |
CLI-PTFE-D20-33 |
CLI-PTFE-D22-40 |
CLI-PTFE-D24-46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length | Thread Diameter M (mm) | Thread Diameter (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 97.16 | SLEEVE | 1 Piece(s) | 5 Day(s) | 10 | 11 | 10 | 19 | 10 | 3/8 | ||
฿ 142.45 ฿ 45.17 | SLEEVE | 1 Piece(s) | Same day | 10 | 14 | 13 | 23 | 12 | 1/2 | ||
฿ 149.12 | SLEEVE | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | 16 | 29 | 16 | 5/8 | |
฿ 337.16 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 22 | 20 | 33 | 20 | 3/4 | ||
฿ 355.35 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 24 | 22 | 40 | 22 | 7/8 | ||
฿ 527.61 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 26 | 24 | 46 | 24 | 1" |
Loading...
Shape | Standard | Material | Fluororesin | Color | White |
---|---|---|---|---|---|
Detailed Material | PTFE | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?