1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Hit Rivet

PP Hit Rivet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin rivet for mounting panels, etc. When pushed in by hand, the legs are pushed apart, anchoring the panel, etc. in place.

Part Number
RIVETBR-PP-M3-6
RIVETBR-PP-M4-6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal
(mm)
Sleeve diameter
(mm)

฿ 5.03

SA1 1 Piece(s) 5 Day(s) 1033

฿ 5.34

฿ 3.71

RIVET 1 Piece(s) Same day 1044

Loading...

  1. 1

Basic Information

Material Polypropylene Surface Treatment NA Head Shape Blind Rivet
Length(mm) 6 Sales Unit Low Quantity (can be purchased from one)