(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Brass
[Surface treatment] None Head
[Shape] Round Head, Sleeve Diameter (mm) 1.6 2 2.3 2.5 3 4
[Length (mm)] 2.5 3 4 5 6 7
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal (mm) | Sleeve diameter (mm) | Length (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.55 | RIVET | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | 1.6 | 3 | Low Quantity (can be purchased from one) | |||
฿ 3.67 ฿ 2.57 | EYELET | 1 Piece(s) | Same day | 10 | 2 | 2 | 3 | Low Quantity (can be purchased from one) | |||
฿ 7,131.43 | SA1 | 1 Pack(s) | 20,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 2 | 4 | Box/Package | ||
฿ 1.04 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 2 | 5 | Low Quantity (can be purchased from one) | |||
฿ 1.06 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 2 | 6 | Low Quantity (can be purchased from one) | |||
฿ 1.04 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 2 | 7 | Low Quantity (can be purchased from one) | |||
฿ 1.04 | SA1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.2999999999999998 | 2.3 | 3 | Low Quantity (can be purchased from one) | ||
฿ 7,277.00 | SA1 | 1 Pack(s) | 20,000 Pieces Per Package | 5 Day(s) | 10 | 2.2999999999999998 | 2.3 | 4 | Box/Package | ||
฿ 3,565.72 | SA1 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 2.5 | 2.5 | Box/Package | ||
฿ 3,687.62 | SA1 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | 2.5 | 3 | Box/Package | ||
฿ 1.04 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 3 | 4 | Low Quantity (can be purchased from one) | |||
฿ 1.04 | SA1 | 1 Piece(s) | 5 Day(s) | 10 | 3 | 3 | 5 | Low Quantity (can be purchased from one) | |||
฿ 5,806.45 | SA1 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 3 | 6 | Box/Package | ||
฿ 5,424.77 | SA1 | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 4 | 4 | Box/Package |
Loading...
Material | Brass | Material | Brass | Surface Treatment | NA |
---|---|---|---|---|---|
Head Shape | Round head |
How can we improve?
How can we improve?