1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Whitworth Round Head Square Neck Bolt【1-300 Pieces Per Package】

Whitworth Round Head Square Neck Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 23.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Iron, Head
[Shape] Square neck
[Surface treatment] None, Chromate plating, Bright chromate plating, Hot dip galvanizing Sleeve Diameter (inches) 1/4 3/8 5/16
[Length (mm)] 16 20 25 32 38 45 50 55 60 65 75
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
RIVETNQ-ST-W3/8-20
RIVETNQ-ST-W3/8-25
RIVETNQ-ST-W3/8-38
RIVETNQ-ST-W3/8-45
RIVETNQ-ST-W3/8-50
RIVETNQ-ST-W3/8-75
RIVETNQ-ST-W5/16-25
RIVETNQ-ST-W5/16-32
RIVETNQ-ST-W5/16-38
RIVETNQ-ST-W5/16-45
RIVETNQ-ST-W5/16-50
RIVETNQ-STC-W1/4-16
RIVETNQ-STC-W1/4-20
RIVETNQ-STC-W1/4-25
RIVETNQ-STC-W1/4-32
RIVETNQ-STC-W1/4-38
RIVETNQ-STU-W1/4-16
RIVETNQ-STU-W1/4-38
RIVETNQ-STU-W3/8-25
RIVETNQ-STU-W3/8-32
RIVETNQ-STU-W3/8-38
RIVETNQ-STU-W3/8-50
RIVETNQ-STU-W3/8-65
RIVETNQ-STU-W5/16-25
RIVETNQ-STU-W5/16-32
RIVETNQ-STU-W5/16-50
RIVETNQ-STU-W5/16-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sleeve diameter
(inch)
Length
(mm)
Sales Unit

฿ 1,974.19

BOLT 1 Pack(s)

150 Pieces Per Package

6 Day(s) 10Fabric3/820Box/Package

฿ 1,354.84

BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10Fabric3/825Box/Package

฿ 2,051.61

BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10Fabric3/838Box/Package

฿ 1,042.45

BOLT 1 Pack(s)

60 Pieces Per Package

5 Day(s) 10Fabric3/845Box/Package

฿ 1,091.61

BOLT 1 Pack(s)

60 Pieces Per Package

5 Day(s) 10Fabric3/850Box/Package

฿ 1,490.32

BOLT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10Fabric3/875Box/Package

฿ 1,451.61

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10Fabric5/1625Box/Package

฿ 1,567.74

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10Fabric5/1632Box/Package

฿ 1,741.94

BOLT 1 Pack(s)

150 Pieces Per Package

6 Day(s) 10Fabric5/1638Box/Package

฿ 1,277.42

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10Fabric5/1645Box/Package

฿ 2,129.03

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10Fabric5/1650Box/Package

฿ 1,741.94

BOLT 1 Pack(s)

300 Pieces Per Package

14 Day(s) -Chromate Plating1/416Box/Package

฿ 1,974.19

BOLT 1 Pack(s)

300 Pieces Per Package

15 Day(s) -Chromate Plating1/420Box/Package

฿ 2,090.32

BOLT 1 Pack(s)

300 Pieces Per Package

14 Day(s) -Chromate Plating1/425Box/Package

฿ 3,832.26

BOLT 1 Pack(s)

300 Pieces Per Package

14 Day(s) -Chromate Plating1/432Box/Package

฿ 2,148.39

BOLT 1 Pack(s)

150 Pieces Per Package

15 Day(s) -Chromate Plating1/438Box/Package

฿ 1,741.94

BOLT 1 Pack(s)

300 Pieces Per Package

6 Day(s) -Bright Chromate Plating1/416Box/Package

฿ 2,148.39

BOLT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -Bright Chromate Plating1/438Box/Package

฿ 29.42

BOLT 1 Piece(s) 6 Day(s) -Bright Chromate Plating3/825Low Quantity (can be purchased from one)

฿ 1,741.94

BOLT 1 Pack(s)

100 Pieces Per Package

6 Day(s) -Bright Chromate Plating3/832Box/Package

฿ 2,825.81

BOLT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -Bright Chromate Plating3/838Box/Package

฿ 1,246.56

BOLT 1 Pack(s)

60 Pieces Per Package

6 Day(s) -Bright Chromate Plating3/850Low Quantity (can be purchased from one)

฿ 48.00

BOLT 1 Piece(s) 5 Day(s) -Bright Chromate Plating3/865Low Quantity (can be purchased from one)

฿ 1,625.81

BOLT 1 Pack(s)

150 Pieces Per Package

6 Day(s) -Bright Chromate Plating5/1625Box/Package

฿ 23.61

BOLT 1 Piece(s) 5 Day(s) -Bright Chromate Plating5/1632Low Quantity (can be purchased from one)

฿ 26.41

BOLT 1 Piece(s) Available 6 Day(s) -Bright Chromate Plating5/1650Low Quantity (can be purchased from one)

฿ 1,741.94

BOLT 1 Pack(s)

60 Pieces Per Package

5 Day(s) -Bright Chromate Plating5/1675Box/Package

Loading...

  1. 1

Basic Information

Material Iron Head Shape Square Neck