(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Polyethylene
[Surface treatment] White Paint
[Color] White
[Nominal Thread (M)] 10 15 20 25 30 40
[Shape] Disc
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number |
---|
CPSRWT-PE-M10 |
CPSRWT-PE-M15 |
CPSRWT-PE-M20 |
CPSRWT-PE-M25 |
CPSRWT-PE-M30 |
CPSRWT-PE-M40 |
CPWT-PE-M25 |
CPWT-PE-M30 |
CPWT-PE-M40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Compatible Nominal Thread Size (M) | Nominal of Thread (M) | Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.29 | SA1 COVER CAP | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 10 | Disc | Low Quantity (can be purchased from one) | ||
฿ 7,906.67 | SA1 COVER CAP | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 15 | 15 | Disc | Box/Package | ||
฿ 12.29 | SA1 COVER CAP | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | 20 | Disc | Low Quantity (can be purchased from one) | ||
฿ 6,227.05 | SA1 COVER CAP | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 25 | 25 | Disc | Box/Package | ||
฿ 6,227.05 | SA1 COVER CAP | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 30 | 30 | Disc | Box/Package | ||
฿ 17.13 | SA1 COVER CAP | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 40 | Disc | Low Quantity (can be purchased from one) | ||
฿ 8.90 | SA1 COVER CAP | 1 Piece(s) | 5 Day(s) | 10 | 25 | 25 | - | Low Quantity (can be purchased from one) | |||
฿ 9.29 | SA1 COVER CAP | 1 Piece(s) | 5 Day(s) | 10 | 30 | 30 | - | Low Quantity (can be purchased from one) | |||
฿ 16.53 | SA1 COVER CAP | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 40 | - | Low Quantity (can be purchased from one) |
Loading...
Material | Polyethylene | Surface Treatment | White Coating | Color | White |
---|
How can we improve?
How can we improve?