(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a hole-blinding cap for finish. It also prevents dirt and dust from adhering. [Materials]Polyethylene
Material | Polyethylene |
---|
Please check the type/dimensions/specifications of the part AKBK-PE-M8 in the TS Hole Cover series.
Part Number |
---|
AKBE-PE-M20 |
AKBE-PE-M5 |
AKBE-PE-M6 |
AKCA-PE-M12 |
AKCA-PE-M15 |
AKCA-PE-M20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Compatible Nominal Thread Size (M) | Color | Apply Hole Diameter | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,322.58 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 20 | Beige | 20 | Box/Package | ||
฿ 5,806.45 | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 5 | Beige | 5 | Box/Package | ||
฿ 4,645.16 | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 6 | Beige | 6 | Box/Package | ||
฿ 8.06 | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Camel | 13 | Low Quantity (can be purchased from one) | ||
฿ 8.67 | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | Camel | 15 | Low Quantity (can be purchased from one) | ||
฿ 2,322.58 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 20 | Camel | 20 | Box/Package |
How can we improve?
How can we improve?