Swing Bolt

Brand :
SUNCO

Caution

    Product Description

    It can be used for a variety of purposes, such as lifting or as a substitute for joints. It is generally used as a hinge for doors, gates, etc., with the round hole in the bolt head as the axis.


    S Length Chart (L25~130)
    Nominal Size
    d
    abcMaterial(S)L (mm)
    253035404550556065707580859095100105110115120125130
    M61266.1Steel(S)192417222732 4247525762          
    SUS(S)192417222732 4247525762          
    M81688.1Steel(S)1722222732303540455055604045 50 55 60 65
    SUS(S)1722222732303540455055604045 50 55 60 65
    M10201010.2Steel(S) 2025202550354045505560454550 5550 606565
    SUS(S) 2025202550354045505560455050 5550 606565
    M12261213Steel(S)   27253230354035505545505060555560656575
    SUS(S)   27253035404540404550505060555560606565
    M14281414.5Steel(S)           40 45 50   60 65
    SUS(S)           40 45 50   60 65
    M16321616.5Steel(S)   24 3430303540455045505560555560656565
    SUS(S)   24 2430303535404045455050555560656565
    M18381818.5Steel(S)               50 55 60 65
    SUS(S)               50 55 60 65
    M20402020.5Steel(S)       30 35404045455050555560606565
    SUS(S)       30 35404045455050555560606565
    M22422223Steel(S)           404545 50 5560606565
    SUS(S)           404545 50 5560606565
    M24482425Steel(S)           40 45 50 5560606565
    SUS(S)           40 45 50 5560606565
    M30603031Steel(S)                   60 60
    SUS(S)                   60 60
    M36723636Steel(S)                      
    SUS(S)                      

    S Length Chart (L135~350)
    Nominal Size
    d
    abcMaterial
    (S)
    L (mm)
    135140145150155160165170175180190200210220230240250260270280300350
    M61266.1Steel(S)         90 100          
    SUS(S)         90 100          
    M81688.1Steel(S)7070 75 80   90 100          
    SUS(S)7070 75 80   90 100          
    M10201010.2Steel(S) 70 75 80 85909095100 110115 125   150 
    SUS(S) 70 75 80 85909095100 110115 125   150 
    M12261213Steel(S)707075758080                
    SUS(S)707075758080                
    M14281414.5Steel(S)   75      95100105110115 125  140150 
    SUS(S)   75      95100105110115 125  140150 
    M16321616.5Steel(S)70707575 80     100          
    SUS(S)70707575 80     100          
    M18381818.5Steel(S)70  75  8585 9095100105110115120125130135140150175
    SUS(S)70  75  8585 9095100105110115120125130135140150175
    M20402020.5Steel(S)707075758080 85 9095100 110  125   150 
    SUS(S)707075758080 85 9095100 110  125   150 
    M22422223Steel(S)70707575 808585909095100105110115120125130 140150 
    SUS(S)70707575 808585909095100105110115120125130 140150 
    M24482425Steel(S) 7075758080 85 9095100    125   150175
    SUS(S) 7075758080 85 9095100    125   150175
    M30603031Steel(S) 70 75 80                
    SUS(S) 70 75 80                
    M36723636Steel(S)                      
    SUS(S)                      
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat