(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for preventing gas and liquid leakage from bolt tightening part. Anti-vibration and soundproofing effects because the metal and rubber sealing do not resonate with vibration.
Material | Stainless Steel | Surface Treatment | No | Type | Seal Washer |
---|---|---|---|---|---|
Type (Application) | Loosening prevention | Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS304 |
Surface Treatment (Detailed) | No |
Please check the type/dimensions/specifications of the part WSPK-SUSSN-M20 in the Packing Washer SM (NBR) series.
Part Number |
---|
WSPK-SUSSN-M10 |
WSPK-SUSSN-M12 |
WSPK-SUSSN-M16 |
WSPK-SUSSN-M24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inner Dia. d (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|
฿ 62.32 | 1 Piece(s) | 6 Day(s) | 10 | 10 | ||
฿ 105.68 | 1 Piece(s) | 6 Day(s) | 12 | 12 | ||
฿ 144.00 | 1 Piece(s) | Available | 6 Day(s) | 16 | 16 | |
฿ 395.05 | 1 Piece(s) | Available | 6 Day(s) | 24 | 24 |
How can we improve?
How can we improve?