1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spring Washer for Caps【1-5,000 Pieces Per Package】 (Part Number)

FASTENING

Spring Washer for Caps
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number
WSPC-ST3W-M22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

฿ 59.05

FASTENING 1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate22.5224.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B32.9

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-ST3W-M22 in the Spring Washer for Caps series.

Products with similar specification

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-ST3W-M24
WSPC-ST3W-M27
WSPC-ST3W-M3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

฿ 10.66

1 Piece(s) Same day 10[Steel] Steel-16.2163.2Low Quantity (can be purchased from one)---[SWRH] SWRH72B24.4

฿ 10.84

1 Piece(s) 6 Day(s) 10[Steel] Steel-18.2183.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B26.4

฿ 12.77

1 Piece(s) Same day 10[Steel] Steel-20.2204.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B30.6

฿ 27.48

1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate24.5245Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B35.9

฿ 44.49

1 Piece(s) Available 6 Day(s) 10[Steel] SteelTrivalent Chromate27.5275.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B40

฿ 1.55

1 Piece(s) 5 Day(s) 10[Steel] SteelTrivalent Chromate3.131Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B5.6