(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating
Part Number |
---|
WSPC-STC-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5.03 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 12.2 | 12 | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 18 |
Loading...
Type | Spring Washer | Type (Application) | Spring Washer | Type Spring Washers | Standard |
---|
Please check the type/dimensions/specifications of the part WSPC-STC-M12 in the Spring Washer for Caps series.
Part Number |
---|
WSPC-ST-M16 |
WSPC-ST-M18 |
WSPC-ST-M20 |
WSPC-STC-M14 |
WSPC-STC-M16 |
WSPC-STC-M18 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10.66 | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 24.4 | |||
฿ 10.84 | 1 Piece(s) | 6 Day(s) | 10 | [Steel] Steel | - | 18.2 | 18 | 3.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 26.4 | |||
฿ 12.77 | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 20.2 | 20 | 4.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 30.6 | |||
฿ 6.78 | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 14.2 | 14 | 3 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 21.1 | ||
฿ 9.67 | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 24.4 | ||
฿ 2,670.97 | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 18.2 | 18 | 3.5 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 26.4 |
How can we improve?
How can we improve?