(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,605.72 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 3.1 | 3 | 1 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 5.6 | ||
฿ 932.72 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 4.1 | 4 | 1.2 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 7 | ||
฿ 1,359.24 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 5.1 | 5 | 1.4 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 8.8 | ||
฿ 2.07 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 6.1 | 6 | 1.6 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 9.9 | |||
฿ 2,849.53 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 8.1 | 8 | 2 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 12.7 | ||
฿ 4,378.06 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 10.2 | 10 | 2.5 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 16 | ||
฿ 4,452.58 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 12.2 | 12 | 2.5 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 18 | ||
฿ 2,931.81 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 14.2 | 14 | 3 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 21.1 | ||
฿ 3,801.91 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 16.2 | 16 | 3.2 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 24.4 | ||
฿ 24.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 20.2 | 20 | 4.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 30.6 | ||
฿ 1.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 3.1 | 3 | 1 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 5.6 | |||
฿ 1.55 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 4.1 | 4 | 1.2 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 7 | |||
฿ 20.13 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 5.1 | 5 | 1.4 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 8.8 | |||
฿ 71.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 6.1 | 6 | 1.6 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 9.9 | ||
฿ 4.64 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 8.1 | 8 | 2 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 12.7 | ||
฿ 3.20 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 10.2 | 10 | 2.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 16 | |||
฿ 4.49 ฿ 3.43 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 12.2 | 12 | 2.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 18 | |||
฿ 6.97 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 14.2 | 14 | 3 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 21.1 | |||
฿ 10.06 ฿ 6.21 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 24.4 | |||
฿ 11.61 ฿ 6.08 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 18.2 | 18 | 3.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 26.4 | |||
฿ 14.83 ฿ 8.65 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 20.2 | 20 | 4.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 30.6 | |||
฿ 59.05 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 22.5 | 22 | 4.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 32.9 | |||
฿ 27.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 24.5 | 24 | 5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 35.9 | |||
฿ 44.49 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 27.5 | 27 | 5.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 40 | ||
฿ 63.62 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 30.5 | 30 | 6 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 44.1 | ||
฿ 3,108.58 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 33 | 33 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 109.72 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 36.5 | 36 | 7 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | 54 | ||
฿ 3,596.19 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 39 | 39 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 214.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 42 | 42 | - | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 329.00 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 45 | 45 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 3,675.43 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 48 | 48 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 4,864.00 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 52 | 52 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 2,944.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | Trivalent Chromate | 56 | 56 | - | Box/package | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B | - | ||
฿ 70.74 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | - | 3.1 | 3 | 1 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 5.6 | ||
฿ 1.55 ฿ 1.04 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 4.1 | 4 | 1.2 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 7 | |||
฿ 20.08 ฿ 0.66 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 5.1 | 5 | 1.4 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 8.8 | |||
฿ 3.75 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | - | 6.1 | 6 | 1.6 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 9.9 | |||
฿ 2.32 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 8.1 | 8 | 2 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 12.7 | |||
฿ 3.10 ฿ 1.21 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 10.2 | 10 | 2.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 16 | |||
฿ 3.71 ฿ 1.75 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 12.2 | 12 | 2.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 18 | |||
฿ 12.39 ฿ 8.53 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 14.2 | 14 | 3 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 21.1 | |||
฿ 10.66 ฿ 6.50 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 24.4 | |||
฿ 10.84 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | [Steel] Steel | - | 18.2 | 18 | 3.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 26.4 | |||
฿ 12.77 ฿ 8.65 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 20.2 | 20 | 4.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 30.6 | |||
฿ 22.84 ฿ 12.64 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 22.5 | 22 | 4.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 32.9 | |||
฿ 24.00 ฿ 11.50 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 24.5 | 24 | 5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 35.9 | |||
฿ 42.97 ฿ 27.61 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 27.5 | 27 | 5.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 40 | |||
฿ 63.48 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | - | 30.5 | 30 | 6 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 44.1 | |||
฿ 82.06 ฿ 29.45 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 33 | 33 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | |||
฿ 106.84 ฿ 48.89 | FASTENING | 1 Piece(s) | Same day | 10 | [Steel] Steel | - | 36.5 | 36 | 7 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 54 | |||
฿ 126.48 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | - | 39 | 39 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | ||
฿ 179.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | - | 42 | 42 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | ||
฿ 209.53 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | - | 45 | 45 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | ||
฿ 235.05 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | - | 48 | 48 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | ||
฿ 4,335.48 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | [Steel] Steel | - | 52 | 52 | - | Box/package | - | - | - | [SWRH] SWRH72B | - | ||
฿ 400.77 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | - | 56 | 56 | - | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | - | ||
฿ 5.03 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | [Steel] Steel | - | - | - | - | Low Quantity (can be purchased from one) | - | - | 1/2 | [SWRH] SWRH72B | - | |||
฿ 3.29 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] Steel | - | - | - | - | Low Quantity (can be purchased from one) | - | - | 3/8 | [SWRH] SWRH72B | - | ||
฿ 3.67 ฿ 2.57 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 4.1 | 4 | 1.2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 7 | |||
฿ 2.85 ฿ 2.00 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 5.1 | 5 | 1.4 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 8.8 | |||
฿ 15.37 ฿ 0.59 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 6.1 | 6 | 1.6 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 9.9 | |||
฿ 2.84 | FASTENING | 1 Piece(s) | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 8.1 | 8 | 2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 12.7 | |||
฿ 3.10 ฿ 1.91 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 10.2 | 10 | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 16 | |||
฿ 5.03 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 12.2 | 12 | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 18 | |||
฿ 6.78 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 14.2 | 14 | 3 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 21.1 | ||
฿ 9.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 24.4 | ||
฿ 2,670.97 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 18.2 | 18 | 3.5 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 26.4 | ||
฿ 14.83 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 20.2 | 20 | 4.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 30.6 | ||
฿ 24.77 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 22.5 | 22 | 4.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 32.9 | |||
฿ 27.48 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 24.5 | 24 | 5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 35.9 | |||
฿ 2,937.15 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 27.5 | 27 | 5.5 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 40 | ||
฿ 3,143.23 | SA11 FASTENING | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 30.5 | 30 | 6 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 44.1 | ||
฿ 3,290.32 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 33 | 33 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 3,081.29 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 36.5 | 36 | 7 | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 54 | ||
฿ 3,596.19 | SA11 FASTENING | 1 Pack(s) | 40 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 39 | 39 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 288.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 42 | 42 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 3,401.15 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 45 | 45 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | - | [Steel] Steel | Chromate Plating | 48 | 48 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 4,864.00 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 52 | 52 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 2,944.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 56 | 56 | - | Box/package | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | - | ||
฿ 2,179.05 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 3.1 | 3 | 1 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 5.6 | ||
฿ 932.58 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 4.1 | 4 | 1.2 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 7 | ||
฿ 2.08 ฿ 2.00 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 5.1 | 5 | 1.4 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 8.8 | |||
฿ 2.69 ฿ 2.29 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 6.1 | 6 | 1.6 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 9.9 | |||
฿ 3.40 | FASTENING | 1 Piece(s) | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 8.1 | 8 | 2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 12.7 | |||
฿ 4.65 ฿ 2.34 | FASTENING | 1 Piece(s) | Same day | - | [Steel] Steel | Chromate Plating | 10.2 | 10 | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 16 | |||
฿ 4,461.72 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 12.2 | 12 | 2.5 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 18 | ||
฿ 2,903.23 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 18 Day(s) | - | [Steel] Steel | Chromate Plating | 14.2 | 14 | 3 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 21.1 | ||
฿ 13.22 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | - | [Steel] Steel | Chromate Plating | 16.2 | 16 | 3.2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 24.4 | |||
฿ 3,317.72 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 18 Day(s) | - | [Steel] Steel | Chromate Plating | 20.2 | 20 | 4.5 | Box/package | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 30.6 |
Loading...
Type | Spring Washer | Type (Application) | Spring Washer | Type Spring Washers | Standard |
---|
How can we improve?
How can we improve?