(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating
Part Number |
---|
WSQX-STC-M22X60-3.2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | Size | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,409.53 | SA1 WASHER | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 22 | - | 22 | 3.2 | Box/package | - | [Chromate Plating] Chromate Plating | SPHC | 60 | - | - |
Loading...
Type | Square Washer | Type (Application) | Special Configurations |
---|
Please check the type/dimensions/specifications of the part WSQX-STC-M22X60-3.2 in the Special-Sized, Square Washer series.
Part Number |
---|
WSC-ST-M200.5 |
WSC-ST-M200.6 |
WSC-ST-M200.7 |
WSQX-STC-M5X17-1.2 |
WSQX-STC-M6X40-2 |
WSQX-STC-M8X50-2.3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | Size | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 903.47 | 1 Pack(s) | 25 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | [Painting, Coating] Painting / Coating | - | - | - | 6 | Box/package | - | [Copper Plating] German Brown plating | SPCC | - | M20 | Steel | ||
฿ 61.72 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] Steel | - | - | 60 | 20 | 6 | Low Quantity (can be purchased from one) | - | - | SPCC | - | - | - | ||
฿ 146.48 | 1 Piece(s) | 5 Day(s) | - | [Steel] Steel | [Painting, Coating] Painting / Coating | - | - | - | 9 | Low Quantity (can be purchased from one) | - | [Copper Plating] German Brown plating | SPCC | - | M20 | Steel | |||
฿ 4,025.81 | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 5.3 | - | 5 | 1.2 | Box/package | - | [Chromate Plating] Chromate Plating | SPHC | 17 | - | - | ||
฿ 2,340.19 | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 6.5 | - | 6 | 2 | Box/package | - | [Chromate Plating] Chromate Plating | SPHC | 40 | - | - | ||
฿ 1,851.43 | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 8.5 | - | 8 | 2.3 | Box/package | - | [Chromate Plating] Chromate Plating | SPHC | 50 | - | - |
How can we improve?
How can we improve?