(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating
Part Number |
---|
WSQX-STC-M18X38-3.2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | Size | Diameter | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,560.00 | SA1 WASHER | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Chromate Plating | 18 | - | 18 | 3.2 | Box/package | - | [Chromate Plating] Chromate Plating | SPHC | 38 | - | - |
Loading...
Type | Square Washer | Type (Application) | Special Configurations |
---|
How can we improve?
How can we improve?