(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·If the mating material is wood, use a round washer for wood with a large outer diameter to prevent sinking.
Part Number |
---|
WSHTW-S45C-M28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49.55 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 28 | 28 | 6 | Low Quantity (can be purchased from one) | - | 52 |
Loading...
Material | Steel | Type | Flat Washer | Type (Application) | Flat Washer |
---|---|---|---|---|---|
Material Steel | S45C |
Please check the type/dimensions/specifications of the part WSHTW-S45C-M28 in the S45C High Tension Washer series.
Part Number |
---|
WSHTW-S45C-M17 |
WSHTW-S45C-M19 |
WSHTW-S45C-M21 |
WSHTW-S45C-M33 |
WSHTW-S45C-M36 |
WSHTW-S45C-M39 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.00 | 1 Piece(s) | Same day | 10 | - | 17 | 17 | 4.5 | Low Quantity (can be purchased from one) | - | 32 | ||
฿ 18.19 | 1 Piece(s) | Same day | 10 | - | 19 | 19 | 4.5 | Low Quantity (can be purchased from one) | - | 36 | ||
฿ 26.71 | 1 Piece(s) | Same day | 10 | - | 21 | 21 | 4.5 | Low Quantity (can be purchased from one) | - | 40 | ||
฿ 65.81 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 33 | 33 | 6 | Low Quantity (can be purchased from one) | - | 58 | |
฿ 70.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 36 | 36 | 6 | Low Quantity (can be purchased from one) | - | 62 | |
฿ 95.23 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 39 | 39 | 6 | Low Quantity (can be purchased from one) | - | 68 |
How can we improve?
How can we improve?