1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small, Round ISO Washer for Placing on Screws and Bolts【4,000-50,000 Pieces Per Package】

Small, Round ISO Washer for Placing on Screws and Bolts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,010.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Stainless steel
[Surface treatment] None
[Sales unit] Box/package
[Materials] Stainless steel SUS304
[Surface treatment](Details) none
[Inner diameter d (mm)] 1.75 2.05 2.35 2.5 3.55 5.45 7.4 9.3
[Nominal Thread (M)] 2 2.3 2.5 2.6 4 6 8 10
[Thickness t (mm)] 0.3 0.5 0.8 1.6 2 5
[Outer diameter (mm)] 4.3 4.6 5 8 11.5 15.5 18

Part Number
WSCISOB-ST-M2.5
WSISOST-SUS-M2.6
WSISOST-SUS-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Material: Stainless Steel Material Steel O.D.
(mm)

฿ 6,064.00

FASTENING 1 Pack(s)

50,000 Pieces Per Package

14 Day(s) 10[Steel] Steel-52.50.5-SPCC-

฿ 7,466.67

SA1 WASHER 1 Pack(s)

50,000 Pieces Per Package

5 Day(s) 10Stainless Steel2.35-2.60.5[SUS304] SUS304-5

฿ 5,010.29

SA1 WASHER 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 10Stainless Steel5.45-61.6[SUS304] SUS304-11.5

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package