1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyacetal Bushing (BS-POM-M3)

WASHER

Polyacetal Bushing (BS-POM-M3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offers a heat resistance temperature range of 80°C to 120°C along with superior impact and abrasion-resistance.

Part Number
BS-POM-M3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

฿ 4.48

฿ 3.14

WASHER 1 Piece(s) Same day 1073.12.4

Loading...

  1. 1

Basic Information

Material Resin

Please check the type/dimensions/specifications of the part BS-POM-M3 in the Polyacetal Bushing series.

Products with similar specification

Part Number
BS-POM-M2.6
BS-POM-M3S
BS-POM-M4
BS-POM-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

฿ 2.76

1 Piece(s) Same day 1062.62.1

฿ 3.29

1 Piece(s) Same day 10733.3

฿ 3.91

1 Piece(s) Same day 10944

฿ 3.65

1 Piece(s) Same day 101256