(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Rubber
[Surface treatment] None
[Thickness t (mm)] 2
[Sales unit] Loose (can be purchased individually)
[Surface treatment] (details) none
[Internal diameter d (mm)] 10 12
[Nominal designation (M)] 10 12
[External diameter (mm)] 20 24
Part Number |
---|
WSX-NBREPDM-M10 |
WSX-NBREPDM-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5.79 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 10 | 20 | |
฿ 4.40 | SA1 WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 12 | 24 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | No | Thickness t(mm) | 2 | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?