EPDM Rubber Round Washer

Brand :
SUNCO
Caution
Product Description
[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Rubber
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Surface treatment] (details) none
[Internal diameter d (mm)] 3 4 5 6 8 10 12 14 16 18 20 22 24
[Nominal designation (M)] 3 4 5 6 8 10 12 14 16 18 20 22 24
[Thickness t (mm)] 1.5 2 3
[External diameter (mm)] 8 10 12 13 20 22
