(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Rubber
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Surface treatment] (details) none
[Internal diameter d (mm)] 4 5 6 8 10 12
[Nominal designation (M)] 4 5 6 8 10 12
[Thickness t (mm)] 1.5 2 3
[External diameter (mm)] 10 12 13 20 22 24
Part Number |
---|
WS-NBR-M4 |
WS-NBR-M5 |
WS-NBR-M6 |
WS-NBR-M8 |
WS-NBR-M10 |
WS-NBR-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5.11 | WASHER | 1 Piece(s) | Same day | 10 | 4 | 4 | 1.5 | 10 | ||
฿ 5.11 | WASHER | 1 Piece(s) | Same day | 10 | 5 | 5 | 2 | 12 | ||
฿ 5.11 | WASHER | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | 2 | 13 | ||
฿ 6.19 ฿ 5.82 | WASHER | 1 Piece(s) | Same day | 10 | 8 | 8 | 2 | 20 | ||
฿ 6.58 | WASHER | 1 Piece(s) | Same day | 10 | 10 | 10 | 2 | 22 | ||
฿ 8.52 | WASHER | 1 Piece(s) | Same day | 10 | 12 | 12 | 3 | 24 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
How can we improve?
How can we improve?