1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Round Washer

PVC Round Washer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 12.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent versatile resin product with balanced price and performance.
Insert between the base and tightening part when tightening machine screws or bolts.

Part Number
WS-PVC-M4
WS-PVC-M5
WS-PVC-M6
WS-PVC-M8SALE
WS-PVC-M11SALE
WS-PVC-M13SALE
WS-PVC-M17SALE
WS-PVC-M21
WS-PVC-M23
WS-PVC-M25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
O.D.
(mm)

฿ 12.39

SA1 WASHER 1 Piece(s) 5 Day(s) 4.24110

฿ 12.19

SA1 WASHER 1 Piece(s) Available 5 Day(s) 5.55112

฿ 20.90

WASHER 1 Piece(s) 5 Day(s) 6.56213

฿ 20.90

฿ 10.51

WASHER 1 Piece(s) Same day 8.58218

฿ 20.90

฿ 10.36

WASHER 1 Piece(s) Same day 1111222

฿ 19.05

฿ 9.22

WASHER 1 Piece(s) Same day 13.513326

฿ 23.23

฿ 6.79

WASHER 1 Piece(s) Same day 1717332

฿ 51.87

WASHER 1 Piece(s) 5 Day(s) 2121340

฿ 54.10

SA1 WASHER 1 Piece(s) Available 5 Day(s) 2323344

฿ 63.62

SA1 WASHER 1 Piece(s) Available 6 Day(s) 2525350

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PVC (Polyvinyl Chloride)
Surface Treatment (Details) No