(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Material] Resin PPS (polyphenylene sulfide)
[Surface treatment] (details) none
[Internal diameter d (mm)] 3 4 5 6 8 10 12
[Nominal designation (M)] 3 4 5 6 8 10 12
[Thickness t (mm)] 0.5 0.8 1 1.6 2 2.5
[External diameter (mm)] 7 9 10 12.5 17 21 24
Type (Application) | Flat Washer | Type | Flat Washer | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PPS (Polyphenylene sulfide) |
Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part WS-PPS-M5 in the PPS Round Washer series.
Part Number |
---|
WS-PPS-M3 |
WS-PPS-M4 |
WS-PPS-M6 |
WS-PPS-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 16.65 | 1 Piece(s) | Same day | 10 | 3 | 3 | 0.5 | 7 | ||
฿ 12.80 | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 4 | 0.8 | 9 | |
฿ 24.39 | 1 Piece(s) | Same day | 10 | 6 | 6 | 1.6 | 12.5 | ||
฿ 63.87 | 1 Piece(s) | Same day | 10 | 8 | 8 | 1.6 | 17 |
How can we improve?
How can we improve?