1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENY (High-Strength Nylon) Black Round Washer (WSHRB-PA-M3)

SA1 WASHER

RENY (High-Strength Nylon) Black Round Washer (WSHRB-PA-M3)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Material] Resin PA (6 Nylon)
[Surface treatment] (details) none
[Internal diameter d (mm)] 3 4 5 6 8 10
[Nominal designation (M)] 3 4 5 6 8 10
[Thickness t (mm)] 0.5 0.8 1 1.6 2
[External diameter (mm)] 7 9 10 12.5 17 21

Part Number
WSHRB-PA-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
O.D.
(mm)

฿ 10.84

SA1 WASHER 1 Piece(s) 5 Day(s) 10330.57

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PA (Nylon 6)
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part WSHRB-PA-M3 in the RENY (High-Strength Nylon) Black Round Washer series.

Products with similar specification

Part Number
WSHRB-PA-M10
WSHRB-PA-M4
WSHRB-PA-M5
WSHRB-PA-M6
WSHRB-PA-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
O.D.
(mm)

฿ 33.29

1 Piece(s) Same day 101010221

฿ 11.81

1 Piece(s) Available 5 Day(s) 10440.89

฿ 14.71

1 Piece(s) 5 Day(s) 1055110

฿ 16.39

1 Piece(s) 5 Day(s) 10661.612.5

฿ 27.87

1 Piece(s) 5 Day(s) 10881.617