1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon (R) POM set cap washer, white

ATV WASHER

Duracon (R) POM set cap washer, white
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Material] Resin POM Polyacetal (Duracon®)
[Surface treatment] (details) none
"Duracon®" is a registered trademark of Polyplastics Co. Ltd. In Japan & worldwide.

Part Number
WSC-POM-M4-5.1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4.96

ATV WASHER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin POM Polyacetal (Duracon)
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part WSC-POM-M4-5.1 in the Duracon (R) POM set cap washer, white series.